Vidensøgning
Download dokument () af 20
We make what matters work*

25600160

Eaton BECO Standard Filter Sheet, Steril 60, 0.3 µm, 600 x 615 mm

Generelle specifikationer

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
25600160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.5 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
60 m²
Differential pressure - max
3 bar
Operating temperature - max
134 °C
Depth filter sheet type
Steril 60
Retention rating
0.3 µm

Eksportér produktspecifikation