Download dokument () af 20
We make what matters work*

258GDQSJ25E

Eaton Bussmann series Fuse, , 20A:25A, Barrels:1, Current Rating:25A, Fuse Indicator:With Indicator, Fuse Type:High Voltage, Interrupt Capacity:65 KA, Interrupt Rating:65 KA, Maximum Design Voltage:25.8 kV

Generelle specifikationer

Product Name
Eaton Bussmann series DIN-E medium voltage fuse
Catalog Number
258GDQSJ25E
UPC
051712693851
Product Length/Depth
23.818 in
Product Height
2.106 in
Product Width
2.007 in
Product Weight
15.992 lb
Compliances
CE

Produktspecifikationer

Amperage Rating
25 A
Fuse indicator
With Indicator
Barrels
1
Construction type
High voltage
Interrupt rating
65 kAIC
Quantity
1
Voltage rating
25.8 kV

Eksportér produktspecifikation