Download dokument () af 20
We make what matters work*

268998
Modelkode: Z-SLS/B/24-10A

Eaton Distribution parts, Fuse-link with blink application, D01, 10A, 24 V, gL/gG, set consists of 3 pieces

General specifications

Product Name
Eaton Distribution parts
Catalog Number
268998
EAN
4015082689988
Product Length/Depth
45 mm
Product Height
80 mm
Product Width
54 mm
Product Weight
0.13 kg
Compliances
RoHS conform
Model Code
Z-SLS/B/24-10A

Produktspecifikationer

Used with
Z-SLK/NEOZ
Z-SLS/CEK
Z-SLS/NEOZ
Fuse links
Fuse material
Fuse set
Accessory
Amperage Rating
10 A
Frame
D01
Utilization category
gL/gG (cable protection/equipment protection)
gG (gL)
Equipment heat dissipation, current-dependent
1.1 W
Color
Red
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
10 A
Rated operational voltage (Ue) - max
24 V
Rated uninterrupted current (Iu)
10 A
Static heat dissipation, non-current-dependent
0 W
Test voltage
5 KV
Voltage rating at AC
24 - 60 V AC
Voltage rating at DC
24 - 60 V DC
Functions
Accessory
Voltage rating
24 V AC - 60 V AC
Type
  • Accessory
  • Fuse material
  • Fuse set
Special features
  • With flashing function
  • Snap-fit on DIN rail
  • 1 set consists of: 3 fuse-links, 3 current codings, 1 plastic box in the colour of the indicator

Eksportér produktspecifikation

Characteristic curve

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.