Vidensøgning
Download dokument () af 20
We make what matters work*

26950160

Eaton BECO Standard Filter Sheet, Steril S 100, 0.1 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
26950160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.51 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
ISO 9001
Kosher

Produktspecifikationer

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
58%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
30 m²
Depth filter sheet type
Steril S 100
Retention rating
0.1 µm

Eksportér produktspecifikation