Download dokument () af 20
We make what matters work*

271062
Modelkode: Z-GV-16/1P+HS

Z-GV-16/1P+HS. Busbar, isolated, 80A, 1p, +aux. contact

General specifications

Product Name
Eaton Distribution parts
Catalog Number
271062
EAN
4015082710620
Product Length/Depth
17.3 mm
Product Height
14.4 mm
Product Width
1016 mm
Product Weight
0.26 kg
Compliances
RoHS conform
Certifications
CE
Model Code
Z-GV-16/1P+HS

Produktspecifikationer

Features
Insulated
Can be cut to size
Electric connection type
Fork
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
38
Number of poles
Single-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
1
Number of phases
1
Pitch dimensions
27 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
Devices with auxiliary switch
38 devices

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.