Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=280x200x160mm, for NZM size 1, TVD
| Product Name |
Eaton xEnergy Safety Ci MCCB enclosure
|
| Catalog Number |
271521
|
| EAN |
4015082715212
|
| Product Length/Depth |
160 mm
|
| Product Height |
280 mm
|
| Product Width |
200 mm
|
| Product Weight |
2.107 kg
|
| Compliances |
IEC
RoHS conform |
| Model Code |
NZM1-XCIK5-TVD
|
| Type |
xEnergy Safety Ci
|
| Model |
Surface mounting
|
| Accessory/spare part type |
Others
|
| Number of poles |
Three-pole
|
| Rated uninterrupted current (Iu) at max. cross section |
63 A
|
| Enclosure |
CI-K5-160-M
|
| Enclosure material |
Plastic
|
| Frame |
NZM1
|
| Degree of protection |
Other
IP65 |
| Locking facility |
Lockable on the 0 position on the handle using up to 3 padlocks. Additionally with cover interlock.
|
| Fitted with: |
Standard, black/gray
Transparent cover |
| Special features |
|
| Used with |
PN1
N(S)1 xEnergy Safety Ci |