Vidensøgning
Download dokument () af 20
We make what matters work*

271522
Modelkode: NZM1-XCI23-TVD

Eaton xEnergy Safety Ci LV systems LV switchgear. Insulated enclosure, box size HxWxD=250x187.5x175mm, for NZM size 1, TVD

General specifications

Product Name
Eaton xEnergy Safety Ci MCCB enclosure
Catalog Number
271522
EAN
4015082715229
Product Length/Depth
175 mm
Product Height
250 mm
Product Width
187.5 mm
Product Weight
2.614 kg
Compliances
IEC
RoHS conform
Model Code
NZM1-XCI23-TVD

Delivery program

Type
xEnergy Safety Ci
Model
Surface mounting
Accessory/spare part type
Others
Number of poles
Three-pole

Technical Data - Electrical

Rated uninterrupted current (Iu) at max. cross section
63 A

Technical Data - Mechanical

Enclosure
CI23-150
Enclosure material
Plastic
Frame
NZM1
Degree of protection
IP65
Other
Locking facility
Lockable on the 0 position on the handle using up to 3 padlocks. Additionally with cover interlock.

Additional information

Fitted with:
Transparent cover
Standard, black/gray
Special features
  • With door coupling rotary handle
  • Complete with all required functional parts
Used with
NZM1, PN1, N(S)1
xEnergy Safety Ci

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.