Vidensøgning
Download dokument () af 20
We make what matters work*

271593

Eaton DX Sine filter, three-phase, 500 V + 0% (50/60 Hz) V AC, 23.5 A, For use with: DC1, DA1, DL1, DG1, SVX, SPX

Generelle specifikationer

Product Name
Eaton DX Sine filter
Catalog Number
271593
EAN
4015082715939
Product Length/Depth
240 mm
Product Height
280 mm
Product Width
190 mm
Product Weight
14.5 kg
Certifications
CE
IEC/EN61800-5
UL report applies to both US and Canada
IEC/EN61800-3
UL Category Control No.: NMTR2, NMTR8
UL 508C
Certified by UL for use in Canada
CSA-C22.2 No. 14
UL
UL File No.: E300273
Model Code
DX-SIN3-023

Omgivelsesforhold, mekaniske

Mounting position
Free surrounding areas < 100 mm
Standing vertically
Suspended horizontally

Klimatiske miljøforhold

Altitude
Max. 1000 m
Max. 5000 m with current reduction
Ambient operating temperature - max
45 °C
Ambient storage temperature - max
85 °C
Ambient operating temperature - min
-10 °C
Ambient storage temperature - min
-25 °C
Operating temperature details
-10 - 45 °C (up to 70 °C with current derating)

Designverifikation

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Equipment heat dissipation, current-dependent Pvid
125 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
23.5 A
Static heat dissipation, non-current-dependent Pvs
0 W

Elektrisk nominel værdi

Permissible connection voltage
Max. 500 V AC (5 - 150 Hz)
Rated frequency - max
120 Hz
Rated frequency - min
0 Hz
Rated inductance
2.5 mH
Rated operational current (Ie) - max
23.5 A
Rated operational voltage (Ue) - max
400 V
Voltage rating - max
480 V
Voltage sag Uk
8 %

Features & functions

Fitted with:
PE stud
Terminations
Number of phases
3

Generelle oplysninger

Accessory/spare part type
Filter
Degree of protection
IP00
Duty factor
100 %
Insulation class
F
Product Category
Accessories
Suitable for
Branch circuits, (UL/CSA)
Used with
DC1
DA1
DM1
DG1

Terminalkapaciteter

Terminal capacity
20 - 6 AWG
Tightening torque
1.5 Nm, Screw terminals

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.