Vidensøgning
Download dokument () af 20
We make what matters work*

2721A

Eaton Crouse-Hinds series Pauluhn 27S toggle switch, 15A, Copper-free aluminum, Surface mount, Two three-way switches, 277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27S toggle switch
Catalog Number
2721A
UPC
662276381810
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
0.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Copper-free aluminum
Type
Two three-way switches
Amperage Rating
15A
Voltage rating
277 Vac
Mounting style
Surface

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.