Vidensøgning
Download dokument () af 20
We make what matters work*

2721BF

Eaton Crouse-Hinds series Pauluhn 27S toggle switch, 15A, Brass, Flush mount, Two three-way switches, 277 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 27S toggle switch
Catalog Number
2721BF
UPC
662276381841
Product Length/Depth
2.75 in
Product Height
4.5 in
Product Width
1.75 in
Product Weight
2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Brass
Type
Two three-way switches
Amperage Rating
15A
Voltage rating
277 Vac
Mounting style
Flush

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.