Vidensøgning
Download dokument () af 20
We make what matters work*

273007

Eaton Moeller series xPole - PLS6/M MCB. PLS6, 1-pole, tripping characteristic: B, rated current In: 25 A

Generelle specifikationer

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
273007
EAN
4015082730079
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
17.7 mm
Product Weight
0.12 kg
Compliances
RoHS conform
Model Code
PLS6-B25/1-AU

Yderligere oplysninger

Current limiting class
3

Leveringsprogram

Amperage Rating
25 A
Number of poles (protected)
1
Number of poles (total)
1

Technical data - electrical

Pollution degree
2

Technical data - mechanical

Degree of protection
IP20

Eksportér produktspecifikation

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.