Download dokument () af 20
We make what matters work*
Udgået

273321
Modelkode: PLS4-C13/3N-AU

Eaton Moeller series xPole - PLS4 MCB. PLS4, 3-pole+N, tripping characteristic: C, rated current In: 13 A

Generelle specifikationer

Product Name
Eaton Moeller series xPole - PLS4 MCB
Catalog Number
273321
EAN
4015082733216
Product Length/Depth
85 mm
Product Height
73 mm
Product Width
70.8 mm
Product Weight
0.456 kg
Compliances
RoHS conform
Model Code
PLS4-C13/3N-AU

Produktspecifikationer

Amperage Rating
13 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
3
Number of poles (total)
4

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.