Download dokument () af 20
We make what matters work*

274400
Modelkode: Z-GSV-10/3P+N/12-U

Eaton Distribution parts. Phase busbar, 4-phases, 10qmm, fork connector+pin, 12SU

General specifications

Product Name
Eaton Distribution parts
Catalog Number
274400
EAN
4015082744007
Product Length/Depth
32 mm
Product Height
23 mm
Product Width
217 mm
Product Weight
0.121 kg
Compliances
RoHS conform
Model Code
Z-GSV-10/3P+N/12-U

Produktspecifikationer

Features
Insulated
Can be cut to size
Electric connection type
Other
Rated uninterrupted current (Iu)
50 A
Suitable for number of devices
4
Number of poles
Three-pole
Color
Other
Cross section
10 mm²
Number of modular spacings
12
Number of phases
4
Pitch dimensions
17.95 mm
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
9 devices
Devices with N-busbar

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.