Download dokument () af 20
We make what matters work*

275242
KKW-40

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable-channel angle, 40

Generelle specifikationer

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275242
EAN
4015082752422
Product Length/Depth
29 mm
Product Height
30 mm
Product Width
107 mm
Product Weight
0.061 kg
Compliances
RoHS conform
Model Code
KKW-40

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Material
Sheet steel
Steel
Model
Mounting bracket
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.