Download dokument () af 20
We make what matters work*

275416
Modelkode: FPK

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate sealable shroud

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275416
EAN
4015082754167
Product Length/Depth
140 mm
Product Height
10 mm
Product Width
100 mm
Product Weight
0.008 kg
Compliances
RoHS conform
Model Code
FPK

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Application
Frontplates
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.