Download dokument () af 20
We make what matters work*

275417
Modelkode: EGM-F

Eaton xEnergy Basic LV systems Low voltage switchgear. Cage for captive sliding nut

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275417
EAN
4015082754174
Product Length/Depth
40 mm
Product Height
120 mm
Product Width
90 mm
Product Weight
0.04 kg
Compliances
RoHS conform
Model Code
EGM-F

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Application
Captive sliding nut
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.