Download dokument () af 20
We make what matters work*

275418
Modelkode: EGM-4

Eaton xEnergy Basic LV systems Low voltage switchgear. Captive sliding nut, 4

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275418
EAN
4015082754181
Product Length/Depth
40 mm
Product Height
83 mm
Product Width
73 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Model Code
EGM-4

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.