Download dokument () af 20
We make what matters work*
Udgået

275426
Modelkode: TB-LTS-00-S

Eaton xEnergy Basic LV systems Low voltage switchgear. Support bracket for NH disconnector, LTS-00, narrow

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275426
EAN
4015082754266
Product Length/Depth
385 mm
Product Height
190 mm
Product Width
220 mm
Product Weight
0.3 kg
Compliances
RoHS conform
Model Code
TB-LTS-00-S

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
Galvanized
Material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.