Download dokument () af 20
We make what matters work*

275431
Modelkode: TIW-2

Eaton xEnergy Basic LV systems Low voltage switchgear. Depth angle, 2

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275431
EAN
4015082754310
Product Length/Depth
230 mm
Product Height
10 mm
Product Width
150 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
TIW-2

Produktspecifikationer

Type
Additional equipment
Color
Other
RAL-number
0
Material
Metal
Housing material
Sheet steel
Model
Corner set
Mounting method
Floor standing distribution board
Surface mounting
Flush mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.