Download dokument () af 20
We make what matters work*

275442
Modelkode: KT-1

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support, 1

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275442
EAN
4015082754426
Product Length/Depth
60 mm
Product Height
15 mm
Product Width
22 mm
Product Weight
0.009 kg
Compliances
RoHS conform
Model Code
KT-1

Produktspecifikationer

Type
Additional equipment
Color
Gray
RAL-number
7035
Material
Plastic
Housing material
Plastic
Model
Other
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.