Download dokument () af 20
We make what matters work*

275446
Modelkode: KT-4

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal support, 4

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275446
EAN
4015082754464
Product Length/Depth
13 mm
Product Height
30 mm
Product Width
115 mm
Product Weight
0.033 kg
Compliances
RoHS conform
Model Code
KT-4

Produktspecifikationer

Type
Additional equipment
Color
Gray
RAL-number
7035
Material
Plastic
Housing material
Plastic
Model
Other
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.