Download dokument () af 20
We make what matters work*

275452
Modelkode: KLM

Eaton xEnergy Basic LV systems Low voltage switchgear. Terminal bar

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
275452
EAN
4015082754525
Product Length/Depth
18 mm
Product Height
8 mm
Product Width
995 mm
Product Weight
0.59 kg
Compliances
RoHS conform
Model Code
KLM

Produktspecifikationer

Type
Additional equipment
Color
Other
Nominal current
63 A
Number of poles
Single-pole
Connection type
Screwing
Material
Metal
Housing material
Brass
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Screw
Suitable for
Fine strand conductors
Solid conductors
Stranded conductors
Functions
Additional equipment
Conductor cross section, input - min
1.5 mm²
Conductor cross section, output AWG - min
0 mm²
Conductor cross section, input - max
16 mm²
Conductor cross section, input AWG - max
0 mm²
Number of inputs
2
Conductor cross section, input AWG - min
0 mm²
Number of outputs
140
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
0 mm²
Conductor cross section, output - min
1.5 mm²

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.