Vidensøgning
Download dokument () af 20
We make what matters work*

27620160

Eaton BECO SELECT A Filter Sheet, SELECT A 20, 0.8 µm, 600 x 615 mm

General specifications

Product Name
Eaton BECO SELECT A Filter Sheet
Catalog Number
27620160
Product Length/Depth
615 mm
Product Height
4.4 mm
Product Width
600 mm
Product Weight
0.5 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Produktspecifikationer

Bursting strength wet
> 40 kPa
Retention type
Nominal
Ash content
43%
Thickness
4.4 mm
Water throughput at delta P (100 kPa l/m²/min)
160 m²
Depth filter sheet type
SELECT A 20
Retention rating
0.8 µm

Eksportér produktspecifikation