Download dokument () af 20
We make what matters work*

276297
Modelkode: Z-PUL230/SS

Eaton xPole - Z-PUL Pushbutton with LED, signal lamp 110-240 V, 250 V, 16 A, 2 N/O, green, IP40

General specifications

Product Name
Eaton xPole - Z-PUL pushbutton
Catalog Number
276297
EAN
4015082762971
Product Length/Depth
80 mm
Product Height
70 mm
Product Width
17.5 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Certifications
CE
Model Code
Z-PUL230/SS

Produktspecifikationer

Used with
Enclosure 1000 x 600 mm
Actuator color
Green
Fitted with:
Signal lamp
Equipment heat dissipation, current-dependent
4 W
Color calotte
Other
Lamp socket
Other
Built-in depth
60 mm
Heat dissipation per pole, current-dependent
2 W
Lamp power
2 W
Lamp voltage - max
240 V
Lamp voltage - min
110 V
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2
Voltage type
AC
Lamp type
LED
Degree of protection
IP40
Rated operational current for specified heat dissipation (In)
16 A
Switching current
16 A
Switching voltage
250 V
Width in number of modular spacings
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.