Download dokument () af 20
We make what matters work*
Vil udgå

278515
Modelkode: FIM-40/4/0,3-A

FIM-40/4/0,3-A. RCD/MCB combination switch, 40A, 0.3A-LS_Char, 4p, A-FI_Char

General specifications

Product Name
Eaton Distribution parts
Catalog Number
278515
EAN
4015082785154
Product Length/Depth
90 mm
Product Height
75 mm
Product Width
125 mm
Product Weight
0.267 kg
Certifications
IEC/EN 61009
Model Code
FIM-40/4/0,3-A

Produktspecifikationer

Amperage Rating
40 A
Voltage rating
230 V AC / 400 V AC
Terminal protection
Protection against electric shock to IEC 536
Terminals (top and bottom)
Lift terminals
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Enclosure width
90 mm
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Material thickness
2 mm
Nominal current
40 A
Nominal voltage - max
400 V
Nominal voltage - min
230 V
Rated fault current - max
0.3 A
Rated fault current - min
0.3 A
Rated fault current (mA) - max
300 mA
Rated fault current (mA) - min
300 mA
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated uninterrupted current (Iu)
40 A
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Mounting Method
Permanent screw connection with FAZ
Degree of protection
IP20
Equipment heat dissipation, current-dependent
8.4 W
Rated impulse withstand voltage (Uimp)
4 kV
Delay time
0 ms
Number of poles
Four-pole
Leakage current type
A
Type
  • FIM
  • Residual current protective module
Application
Rated fault current IΔN = 300 mA
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Ledningsdiagrammer

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.