Vidensøgning
Download dokument () af 20
We make what matters work*

278861
Modelkode: FAZ-C2/3

Eaton Moeller series xEffect - FAZ MCB. FAZ, 3-pole, tripping characteristic: C, rated current In: 2 A

General specifications

Product Name
Eaton Moeller series xEffect - FAZ MCB
Catalog Number
278861
EAN
4015082788612
Product Length/Depth
80 mm
Product Height
75.5 mm
Product Width
54 mm
Product Weight
0.34 kg
Compliances
UL CSA09 (with supplementary protector only)
RoHS conform
Certifications
CSA (File No. 204453)
UL (Category Control Number QVNU2, QVNU8)
North America (UL recognized, CSA certified)
IEC/EN 60898
UL 1077
UL (File No. E177451)
CE marking
CSA-C22.2 No. 235
CSA (Class No. 3215-30)
IEC/EN 60947-2
EN45545-2
IEC 61373
Model Code
FAZ-C2/3

Yderligere oplysninger

Current limiting class
3
Features
Additional equipment possible
Special features
Ambient temperature hint: a 1 °C increase results in a 0.5% linear reduction of current carrying capacity
Used with
Miniature circuit breaker
FAZ

Leveringsprogram

Amperage Rating
2 A
Application
  • Branch circuits, not as BCPD
  • Switchgear for industrial and advanced commercial applications
  • xEffect - Switchgear for industrial and advanced commercial applications
Number of poles
Three-pole
Number of poles (protected)
3
Number of poles (total)
3
Release characteristic
C
Tripping characteristic
C
Type
  • FAZ
  • Miniature circuit breaker

Designverifikation iht. IEC/EN 61439

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.

Designverifikation i henhold til IEC/EN 61439 – tekniske data

Ambient operating temperature - max
75 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent
4.1 W
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
2 A
Static heat dissipation, non-current-dependent
0 W

Technical data - electrical

Admissible back-up fuse - max
125 A gL/gG
Breaking capacity
10 kA (UL1077)
Direction of incoming supply
As required
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Lifespan, electrical
10000 operations
Operational switching capacity
7.5 kA
Operational voltage (IEC/EN 60947-2) - max
440 VAC
Overvoltage category
III
Pollution degree
2
Rated impulse withstand voltage (Uimp)
4 kV
Rated insulation voltage (Ui)
440 V
Rated operational voltage (Ue) - max
400 V
Rated service short-circuit breaking capacity (IEC/EN 60898-1) - Ics
7.5 kA
Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics
7.5 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1) - Icn at 230 V
10 kA
Rated short-circuit breaking capacity (IEC/EN 60898-1)- Icn at 400 V
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 230 V
15 kA
Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V
15 kA
Rated switching capacity (IEC/EN 60898-1)
10 kA
Rated switching capacity (IEC/EN 60947-2)
15 kA
Rated switching capacity (IEC/EN 60947-2) at max voltage rating
10 kA
Selectivity class
3
Voltage rating
240 V AC / 415 V AC
Voltage rating (IEC/EN 60898-1)
415 VAC
Voltage rating (UL CSA 13)
480 Y/277 V AC
Voltage rating (UL)
480Y/277 V
Voltage rating at DC
60 V DC (per pole)
Voltage type
AC

Technical data - mechanical

Built-in depth
70.5 mm
Busbar material thickness
0.8 mm - 2 mm
Connectable conductor cross section (multi-wired) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (solid-core) - min
1 mm²
Degree of protection
IP20
UL/CSA Type: -
IP40 (when fitted)
IP20 (IEC)
Enclosure width
80 mm
Frame
45 mm
Mounting Method
Top-hat rail IEC/EN 60715
Mounting position
As required
Mounting width
17.5 mm
Mounting width per pole
17.5 mm
Terminal capacity (control cable)
25 mm² (1x)
Terminal capacity of screw terminals for main cable
10 mm² (2x)
Terminal protection
Finger and hand touch safe, DGUV VS3, EN 50274
Terminals (top and bottom)
Twin-purpose terminals
Width in number of modular spacings
3

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
Det serienummer, du har indtastet, må ikke indeholde specialtegn. Det serienummer, du indtastede, er ikke korrekt, det skal være 16- eller 17-cifret. Det serienummer, du indtastede, blev ikke fundet. Prøv igen, eller rapportér dette problem for yderligere hjælp. Det serienummer, du har indtastet, matcher ikke med produktet. Kontrollér dit produkts serienummer, og prøv igen. Klik på her for at gå til produktsiden for det serienummer, du har indtastet Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp.
Serienummer
Nulstil Serienummeret er kendt af Eaton for at være mistænkeligt, prøv igen eller rapportér dette problem for yderligere hjælp. Serienummeret genkendes ikke af Eaton og er ugyldigt. Brug denne formular til at rapportér dette problem for yderligere hjælp.
Indtast den 6-cifrede godkendelseskode
Det produkt, du indtastede, er mistænkeligt! Prøv igen, eller rapportér dette problem for yderligere hjælp. Den godkendelseskode, du indtaster, matcher ikke med vores oplysninger for dette serienummer. Prøv igen, eller rapportér dette problem for yderligere hjælp. Ugyldig godkendelseskode. Den skal være på seks tegn rapportér dette problem for yderligere hjælp. Godkendelseskode er påkrævet rapportér dette problem for yderligere hjælp.
Løs Captcha-udfordringen inden godkendelse.
Kontakt os for at rapportere problem
x
Rapportér et problem
Indtast dit fulde navn.
x
Tak, dit problem er blevet indsendt, og vores produktteam vil kontakte dig snarest.

eCAD model

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.