Download dokument () af 20
We make what matters work*
Vil udgå

279200
Modelkode: FI-40/4/003

Eaton Distribution parts, FI-40/4/003. Residual current circuit-breaker, 40A, 4p, 03A, AC-Char

General specifications

Product Name
Eaton Distribution parts
Catalog Number
279200
EAN
4015082792008
Product Length/Depth
76 mm
Product Height
80 mm
Product Width
70 mm
Product Weight
0.318 kg
Certifications
IEC/EN 61008
Model Code
FI-40/4/003

Produktspecifikationer

Amperage Rating
40 A
Voltage rating
230 V AC / 400 V AC
Features
Additional equipment possible
Residual current circuit breaker
Fitted with:
Interlocking device
Frame
45 mm
Frequency rating
50 Hz
Pollution degree
2
Mounting Method
Top-hat rail IEC/EN 60715
DIN rail
Equipment heat dissipation, current-dependent
9.6 W
Rated impulse withstand voltage (Uimp)
4 kV
Rated short-time withstand current (Icw)
10 kA
Busbar material thickness
0.8 mm - 2 mm
Terminal protection
Protection against electric shock to IEC 536
Terminals (top and bottom)
Twin-purpose terminals
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Built-in depth
69.5 mm
Connectable conductor cross section (multi-wired) - max
16 mm²
Connectable conductor cross section (multi-wired) - min
1.5 mm²
Connectable conductor cross section (solid-core) - max
35 mm²
Connectable conductor cross section (solid-core) - min
1.5 mm²
Enclosure width
80 mm
Fault current rating
30 mA
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Degree of protection
IP20
Impulse withstand current
Partly surge-proof 250 A
Number of poles
Four-pole
Leakage current type
AC
Type
  • FI
  • Residual current circuit breakers
  • Type AC
Special features
Maximum operating temperature is 60 °C: Starting at 40 °C, the max. permissible continuous current decreases by 2.5% for every 1 °C
Sensitivity type
AC current sensitive
Rated fault current - max
0.03 A
Rated fault current - min
0.03 A
Rated insulation voltage (Ui)
440 V
Rated operational current for specified heat dissipation (In)
40 A
Rated operational voltage (Ue) - max
400 V
Static heat dissipation, non-current-dependent
0 W
Surge current capacity
0.25 kA
Width in number of modular spacings
4
Voltage type
AC
Tripping time
Non-delayed
Rated short-circuit strength
10 kA
RAL-number
7035
Color
Gray

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Ledningsdiagrammer

mCAD model

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.