Vidensøgning
Download dokument () af 20
We make what matters work*

283817
Modelkode: XAD1208

Eaton xEnergy Main LV systems LV switchgear. Rain protection roof, IP31, for WxD=1200x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283817
EAN
4015082838171
Product Length/Depth
1120 mm
Product Height
85 mm
Product Width
700 mm
Product Weight
18 kg
Compliances
RoHS conform
Model Code
XAD1208

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1200 mm

Additional information

Fitted with:
De-aeration
Suitable for
Roof planking
Bottom planking
RAL-number
7035

Eksportér produktspecifikation