Vidensøgning
Download dokument () af 20
We make what matters work*

283818
Modelkode: XAK

Eaton xEnergy Main LV systems LV switchgear, Edge protection for cable entries L=2.0m

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283818
EAN
4015082838188
Product Length/Depth
210 mm
Product Height
35 mm
Product Width
120 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Model Code
XAK

Delivery program

Accessory/spare part type
Other
Accessory

Technical Data - Mechanical

Material
Plastic

Eksportér produktspecifikation