Vidensøgning
Download dokument () af 20
We make what matters work*

283826
Modelkode: XAP010606

Eaton xEnergy Main LV systems LV switchgear. Plinth, HxWxD=100x600x600mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283826
EAN
4015082838263
Product Length/Depth
610 mm
Product Height
110 mm
Product Width
235 mm
Product Weight
8.2 kg
Compliances
RoHS conform
Model Code
XAP010606

Delivery program

Type
  • Accessory
  • Control centres XVTL
Model
Base complete
Accessory/spare part type
Plinths
Color
Gray

Technical Data - Mechanical

Unit type
Accessories
Material
Steel
Load capacity - max
1500 kg
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Suitable for length/depth
600 mm
Suitable for width
600 mm
Impact strength
IK10

Additional information

Used with
Control centres XVTL
Accessory
RAL-number
7035

Eksportér produktspecifikation