Vidensøgning
Download dokument () af 20
We make what matters work*

283854
Modelkode: XAR12

Eaton xEnergy Main LV systems LV switchgear, Cable anchoring rail, for W=1200mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283854
EAN
4015082838546
Product Length/Depth
1100 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XAR12

Additional information

Functions
Accessory
Special features
  • Delivery with fixing screws
  • Profile shape: C
Used with
Control centres XVTL
Accessory

Delivery program

Accessory/spare part type
Other
Accessory
Type
  • Accessory
  • Control centres XVTL

Technical Data - Mechanical

Material
Steel
Suitable for width
1200 mm
Unit type
Accessory

Eksportér produktspecifikation