Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

283878
Modelkode: XBST20

XBST20. Busbar support, MB top, 125mm, 2000A, 3/4C

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283878
EAN
4015082838782
Product Length/Depth
500 mm
Product Height
70 mm
Product Width
200 mm
Product Weight
4 kg
Compliances
CE Marked
RoHS conform
Model Code
XBST20

Delivery program

Accessory/spare part type
Other

Eksportér produktspecifikation