Vidensøgning
Download dokument () af 20
We make what matters work*

283925
Modelkode: XME0206M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=50x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283925
EAN
4015082839253
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
60 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Model Code
XME0206M

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation