Vidensøgning
Download dokument () af 20
We make what matters work*

283938
Modelkode: XME0606CM4

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for meter 4x72 +1S, HxW=150 B=600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283938
EAN
4015082839383
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
160 mm
Product Weight
0.7 kg
Compliances
RoHS conform
Model Code
XME0606CM4

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation