Vidensøgning
Download dokument () af 20
We make what matters work*

283954
Modelkode: XMG231606MV

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for GS 2, vertical, 3p, HxW=400x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283954
EAN
4015082839543
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
420 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
XMG231606MV

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Additional information

Features
Perforated

Eksportér produktspecifikation