Vidensøgning
Download dokument () af 20
We make what matters work*

283988
Modelkode: XMMC1204M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for FAZ, vertical, HxW=300x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283988
EAN
4015082839888
Product Length/Depth
350 mm
Product Height
60 mm
Product Width
100 mm
Product Weight
1.6 kg
Compliances
RoHS conform
Model Code
XMMC1204M

Delivery program

Model
Other
Color
Stainless steel

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
300 mm
Suitable for enclosure building width
425 mm

Additional information

RAL-number
0

Eksportér produktspecifikation