Vidensøgning
Download dokument () af 20
We make what matters work*

283991
Modelkode: XMMC1604C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for FAZ, vertical, HxW=400x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
283991
EAN
4015082839918
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
410 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
XMMC1604C

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Number of height units
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
425 mm

Eksportér produktspecifikation