Vidensøgning
Download dokument () af 20
We make what matters work*

284038
Modelkode: XMN330806M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM3, horizontal, 3p, HxW=200x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284038
EAN
4015082840389
Product Length/Depth
500 mm
Product Height
20 mm
Product Width
200 mm
Product Weight
1.5 kg
Compliances
RoHS conform
Model Code
XMN330806M

Yderligere oplysninger

RAL-number
0

Leveringsprogram

Color
Stainless steel
Model
Other

Technical data - mechanical

Material
Metal
Suitable for enclosure building height
200 mm
Suitable for enclosure building width
600 mm

Eksportér produktspecifikation