Vidensøgning
Download dokument () af 20
We make what matters work*

284042
Modelkode: XMN332404CV1

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, for NZM3, vertical, 3p, HxW=600x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284042
EAN
4015082840426
Product Length/Depth
620 mm
Product Height
25 mm
Product Width
330 mm
Product Weight
1.9 kg
Compliances
RoHS conform
Model Code
XMN332404CV1

Delivery program

Model
Blind plate
Color
Gray

Technical Data - Mechanical

Mounting position
Other
Material
Metal

Additional information

RAL-number
7035

Eksportér produktspecifikation