Vidensøgning
Download dokument () af 20
We make what matters work*

284163
Modelkode: XPMMB0404

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker device-/device area, busbar back, WxD=425x400mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284163
EAN
4015082841638
Product Length/Depth
360 mm
Product Height
55 mm
Product Width
355 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
XPMMB0404

Additional information

RAL-number
0
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Construction type
Assembly kit
Material
Steel
Modular spacing
12.5 mm
Number of height units
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Surface finishing
Galvanized

Eksportér produktspecifikation