Vidensøgning
Download dokument () af 20

284195
Modelkode: XSDMC0606

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=600x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284195
EAN
4015082841959
Product Length/Depth
650 mm
Product Height
45 mm
Product Width
650 mm
Product Weight
9.4 kg
Compliances
RoHS conform
Model Code
XSDMC0606

Delivery program

Model
Stop door
Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel

Additional information

Features
EMC-version

Eksportér produktspecifikation