Vidensøgning
Download dokument () af 20
We make what matters work*

284220
Modelkode: XSDMRV2008

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, ventilated, right, IP30, HxW=2000x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284220
EAN
4015082842208
Product Length/Depth
2000 mm
Product Height
40 mm
Product Width
810 mm
Product Weight
34 kg
Compliances
RoHS conform
Model Code
XSDMRV2008

Additional information

Features
EMC-version

Delivery program

Color
Gray
Model
Stop door

Technical data - mechanical

Degree of protection
IP30
NEMA Other
Material
Steel
Surface finishing
Powder coating

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.