Vidensøgning
Download dokument () af 20
We make what matters work*

284321
Modelkode: XSPTF0608

Eaton xEnergy Main LV systems LV switchgear. Top plate, F3A-flanges for WxD=600x800mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284321
EAN
4015082843212
Product Length/Depth
500 mm
Product Height
30 mm
Product Width
700 mm
Product Weight
5.6 kg
Compliances
RoHS conform
Model Code
XSPTF0608

Delivery program

Color
Gray

Technical Data - Mechanical

Surface finishing
Powder coating
Material
Steel
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm

Additional information

Fitted with:
Cable entry
Suitable for
Roof planking
Bottom planking
RAL-number
7035

Eksportér produktspecifikation