Download dokument () af 20
We make what matters work*

284325
Modelkode: XLST5F104

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 1000 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
284325
EAN
4015082843250
Product Length/Depth
900 mm
Product Height
30 mm
Product Width
300 mm
Product Weight
3.9 kg
Compliances
RoHS conform
Model Code
XLST5F104

Produktspecifikationer

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.