Vidensøgning
Download dokument () af 20
We make what matters work*

284854
Modelkode: XSFS04

Eaton xEnergy Main LV systems LV switchgear, cross bar, L=400mm, including mounting material

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284854
EAN
4015082848545
Product Length/Depth
320 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Model Code
XSFS04

Leveringsprogram

Accessory/spare part type
Other
Accessory

Technical data - mechanical

Material
Steel

Eksportér produktspecifikation