Vidensøgning
Download dokument () af 20
We make what matters work*

285500
Modelkode: XPL10

Eaton xEnergy Main LV systems LV switchgear. Partitions, mounting kit, SL, Form 3b, D=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285500
EAN
4015082855000
Product Length/Depth
920 mm
Product Height
50 mm
Product Width
670 mm
Product Weight
16 kg
Compliances
RoHS conform
Model Code
XPL10

Delivery program

Color
Stainless steel

Technical Data - Mechanical

Surface finishing
Galvanized
Material
Steel
Number of height units
0
Construction type
Assembly kit
Modular spacing
12.5 mm
Suitable for enclosure building width
1000 mm

Additional information

Suitable for
Internal separation form 2a
Internal separation form 4a
Internal separation form 2b
Internal separation form 3a
Internal separation form 3b
RAL-number
0

Eksportér produktspecifikation