Vidensøgning
Download dokument () af 20
We make what matters work*

285511
Modelkode: XSMNB20

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, section, circuit breaker to 1600A, main busbar rear, Form 2b, H=2000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285511
EAN
4015082855116
Product Length/Depth
1965 mm
Product Height
70 mm
Product Width
70 mm
Product Weight
8.5 kg
Compliances
RoHS conform
Model Code
XSMNB20

Delivery program

Model
Other
Color
Stainless steel

Technical Data - Mechanical

Material
Metal
Suitable for enclosure building height
2000 mm

Additional information

RAL-number
0

Eksportér produktspecifikation