Vidensøgning
Download dokument () af 20
We make what matters work*

285687
Modelkode: XME2406M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=600x600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285687
EAN
4015082856878
Product Length/Depth
520 mm
Product Height
30 mm
Product Width
610 mm
Product Weight
5 kg
Compliances
RoHS conform
Model Code
XME2406M

Technical Data - Mechanical

Material
Steel
Surface protection
Galvanized

Eksportér produktspecifikation