Vidensøgning
Download dokument () af 20
We make what matters work*

285700
Modelkode: XME2410M

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, vertical, empty, HxW=600x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
285700
EAN
4015082857004
Product Length/Depth
910 mm
Product Height
5 mm
Product Width
600 mm
Product Weight
8.8 kg
Compliances
RoHS conform
Model Code
XME2410M

Technical Data - Mechanical

Surface protection
Galvanized
Material
Steel

Eksportér produktspecifikation