Download dokument () af 20
We make what matters work*

286812
Modelkode: Z-LTS-160-BK

Eaton Distribution parts. Clamp strap, 4-70mm²

General specifications

Product Name
Eaton Distribution parts
Catalog Number
286812
EAN
4015082868123
Product Length/Depth
15 mm
Product Height
3 mm
Product Width
12 mm
Product Weight
0.003 kg
Compliances
RoHS conform
Model Code
Z-LTS-160-BK

Produktspecifikationer

Conductor cross section - max
50 mm²
Rated operational current (Ie) - max
160 A
Suitable for
Other
Rated operational current
160 A

Eksportér produktspecifikation